??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BDG DA060-H020-NUS01-1318-0000-S4L4
HELP_VARIABLE
Company
Balluff
Description
Position Indicator
Bill of material
BALLUFF BDG DA060-H020-NUS01-1318-0000-S4L4
VERF
Availability
Available
BC
Order code
BDG0292
TC
Product identifier
BDG DA060-H020-NUS01-1318-0000-S4L4
PX
Product view
57945_00
ICON
W
Weight
0.550 Kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Display = Digital display, Shaft type = Hollow shaft, Shaft diameter = 20 mm, Resolution rotary = 14000 ppr, Repeat accuracy = ± 1 Inkrement, Non-linearity max. = ±1°, Connection = M12x1-Male, 4-pin, Speed max. = 600 1/min, Interface = IO-Link 1.1, Housing material = PA 12, IP rating = IP69K, IP68, Approval/Conformity = CE, UKCA, cULus, Ecolab, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.